Other Parts Discussed in Thread: LM5155, LM5156
Tool/software:
Hello,
We required the Isolated DC-DC converter below mention specifications,
Input Voltage: 3.3V to 5V
Output Voltage: 3.6V
Out put power: 60W
Input and Output should be Isolated
Efficiency: 90%
We got this part number PTB48560B , it is NRND any alternate part number for our above specifications