Other Parts Discussed in Thread: UCC28950, UCC28251, UCC2894, UCC256402, UCC25640EVM-020, UCC25640
Tool/software:
Hi,
I am designing a Power supply having following parameters:
- Input Voltage: 85VAC - 265VAC
- Input Frequency: 50Hz - 60Hz
- Output Voltage: 12V DC
- Output Current: 25A
- Protection: input under-voltage protection, input over-voltage protection, input surge protection, output over-voltage protection, output over-current protection
Need to find a suitable part for it.