Tool/software:
16 string batteries are used for active balancing and energy transfer. Previously, there was BQ76LP455A, but now this material is too old. We hope to see a new solution and see if there are any good recommendations; Single active balancing scheme, or monitoring and protection with active balancing, supporting currents above 5A; Can BQ76972 achieve true active balancing? I haven't seen any current indicators or descriptions of energy transfer;