Tool/software:
Hi TI,
I’m using the BQ27421-G1B-EVM board for gauging purposes and BQ25611D-EVM for charging the battery. According to the data sheet, I confirmed that the BQ27421-G1B-EVM is programmed with CHEMI_ID of 312 for a Li-ion battery. I’m assuming that this would be suitable for a single cell LiPo (LiCoO2) battery with a full charge voltage of 4.2V (My assumption is that BQ27421-G1B is programmed for 4.3/4.35V).
Below are the battery details for your reference.
Rated Capacity |
typical 5200mAh, min 5100mAh |
Nominal Voltage |
3.7V |
Charging Voltage |
4.2±0.03V |
Standard charge |
Constant Current 0.2C5 A, Constant Voltage 4.2V 0.01 C5 A cut-off |
Standard discharge |
Constant current 0.2 C5 A end voltage 3.0V |
Fast charge |
Constant Current 0.5C5 A Constant Voltage 4.2V 0.01 C5 A cut-off |
Fast discharge |
Constant current 0.5 C5 A end voltage 3.0V |
Maximum Continuous Charge Current |
1 C5 A |
Maximum Continuous Discharge Current |
1.5C5 A |
Anode |
Carbon fiber |
Cathode |
Lithium Cobalt Oxide;LiCoO2 |
Electrolyte |
EC/DMC/EMC/LiPF6 |
Separator |
Polyethylene/ 20 mic |
- I had given my battery specs below. Can you confirm whether the selected Charger and gauging is compatible for this battery?
- What is the right method to validate the Gauging Vs actuals