Tool/software:
Hello
Why is FET not switching under the conditions below?
Output Voltage : 23.5V
Load Condition : 9.5A
Output Power : 223.25W
Vin(Min) : 13V
Vin(Max) : 16.8V
Switching Freq : 600kHz
Ipeak : 37.5A (Current Sense RES : 0.002R)
For your information, it works fine in Load 9A Condition
Thank you.