Tool/software:
Hello team,
We are planning to use TPS7B7702-Q1 for sensor supply in 24V system.
Input voltage(VIN): 5.5V - 6V
Output voltage (VOUT): 5V
Load current: 50mA max at each channel
Query:
Whether the IC is able to block short to batt (32V) at VOUT(5V) for the above mentioned condition.
We are expecting to block reverse current (due to potential difference 32V to 5.5V/6V) and high voltage at the input.
Thank you!