Tool/software:
Working with the TPS61299-Q1. I'm converter 2xAAA batteries (series) to a 5V output. The part powers up fine. It's loaded by 10uF DCAP, and similarly has 10uF DCAP on the input. Inductor is an LQH5BPN1R0NT0L 1uH 3.1A part. VSEL resistor is 7.87k(1%).
I'm stress testing it now by powering up the unit and then, while powered, (1) shorting the output to ground or (2) adding in a large load cap (eg. 1mF). Both of these tests cause the part to fail and required replacement. Confused why this is failing. Datasheet seems to outline several failure-mode protections including Short-Circuit protection, thermal shutdown, and input current limiting.