Other Parts Discussed in Thread: BQ76942
Tool/software:
Hi TI team,
Customer is considering applying BQ77908A to UPS.
There are 4 examples of datasheets.
Please recommend a circuit configuration suitable for use in your UPS.
Customer UPS BATTERY Specifications:
- 24V (1P8S / LFP: 25Ah), Load approximately 20A expected.
- Individual control required for charging and discharging.
System configuration block diagram.
Please recommend between circuits 1 and 2 when configuring the system.
- The circuits 1 and 2 can be configured as needed for charging and discharging.