Tool/software:
Dear TI
[Conditions]
Vin 50-100V
Vout 13.8V(8~16V)
Iout 60A
Pout_max 900W
Full load Eff over 90%
SW Freq 110kHz
%no mcu, no comunication , only analog
[Question1 / which device do i select for high eff forward converter?]
single sw forward converter? two sw forward converter?
or with Synchrous Rectification of Secondary Side?
or other solution Half/Full/LLC?
i need your advcice.
[Question2 / some design examples for protection circuit]
output short current protection
(ex https://www.ti.com/lit/ml/slob091/slob091.pdf , https://www.ti.com/lit/wp/slyy094/slyy094.pdf , https://www.ti.com/lit/ta/ssztcd7/ssztcd7.pdf)
output over voltage protection
(ex https://www.ti.com/lit/pdf/sboa447 , www.ti.com/.../snoaa20.pdf)
input Reverse polarity for high voltage
(ex https://www.ti.com/lit/pdf/slva835)
over temperature
i need more application design links of protection in ti.
Best regards, Choi