Other Parts Discussed in Thread: BQ25798
Tool/software:
We are using the BQ25798 BMS IC with the BQ25790 driver code, and we are attempting to read the voltage and current from the BMS. Below is the data we collected:
During charging:
- VBAT: 8V
- IBAT: 960mA
- VBUS: 4.7V
- IBUS: 2.6A
During discharging:
- VBAT: 7.6V
- IBAT: 0mA
- VBUS: 34mV
- IBUS: 0mA
Why are we getting IBAT = 0mA during discharging?