Tool/software:
Dear Experts,
Our Requirement is having multi output DC-DC Converter,
Vin: 24V
Vout1 : 12V, 5A
Vout2 : 12V, 5A
Vout3 : 19V, 6A
i have used TI Power Design tool to generate the circuit and simulate it.
Further designed the PCB Layout which is a 4 Layout, needed a review, feedback and help