Tool/software:
Dear TI Team,
Can you provide suitable topology for below application.
Input Voltage Range 9 to 60V
Nominal Input 28 V
Output voltage 1: +15V, 7 A
Output voltage 2 - 15V, 0.5 A
Total power is around 110 W for input voltage of 18 to 48 V
But need to operate from 9V but reduced power may be around 50W
Let me know your ideas to start the design work.
Thanks
Regards
Ramakrishna Challa