Tool/software:
Hello,
I need to design a DC/DC converter with an input voltage of 24 Volt DC (lead-acid battery), an output voltage of 400 Volt DC and an output current of 12 A. Do you recommend using the UCC28950 PSFB integrated circuit for this design, which is approximately 5 kW, or if not, is there another integrated circuit you can recommend? Do you think it is possible to realize such a design?
I want to obtain 220 V AC and 20 A output with Sinusoidal Pulse Width Modulation for this output voltage (400 V DC) and output current (12 A).
Sincerely
Nafi Can