Part Number: BQ25750
Other Parts Discussed in Thread: TPS62135, TPS7A16A-Q1
Tool/software:
Hello TI Team.
When I charging battery as below setup, I have measured charging current swing it has regular frequency even I turned PFM mode off.
- Input : 55Vdc
- Battery : Li-ion 13S2P (4.2V cell)
- Charging voltage : 53.33V
CC mode & CV mode as same current swing.
* Created: Mon Sep 30 16:20:42 KST 2024 * * Format: Register Name tab Character,\t Register Address tab Character,\t Hexadecimal register value. * BQZ Container: Charger_1_00-bq25750.bqz * Charge Voltage Limit 00 10 Charge Current Limit 02 140 Input Current DPM Limit 06 640 Input Voltage DPM Limit 08 348 Reverse Mode Input Current Limit 0A 640 Reverse Mode System Voltage Limit 0C 3E8 Precharge Current Limit 10 48 Termination Current Limit 12 48 Precharge and Termination Control 14 0F Timer Control 15 0D Three-Stage Charge Control 16 00 Charger Control 17 D9 Pin Control 18 C0 Power Path and Reverse Mode Control 19 00 MPPT Control 1A 20 TS Charging Threshold Control 1B 96 TS Charging Region Behavior Control 1C 57 TS Reverse Mode Threshold Control 1D 40 Reverse Undervoltage Control 1E 00 VAC Max Power Point Detected 1F 00 Charger Status 1 21 04 Charger Status 2 22 80 Charger Status 3 23 02 Fault Status 24 00 Charger Flag 1 25 00 Charger Flag 2 26 00 Fault Flag 27 00 Charger Mask 1 28 00 Charger Mask 2 29 00 Fault Mask 2A 00 ADC Control 2B A0 ADC Channel Control 2C 02 IAC ADC - Use Field View 2D 2E7 IBAT ADC - Use Field View 2F 2CA VAC ADC 31 6A74 VBAT ADC 33 6621 VSYS ADC 35 6A08 TS ADC 37 258 VFB ADC 39 00 Gate Driver Strength Control 3B 00 Gate Driver Dead Time Control 3C 00 Part Information 3D 02 GM Adjust 61 31 Reverse Mode Battery Discharge Current 62 02
Especially, When I supply set to 48V input voltage for charging, It works well and no measure current swing.
I think problem cause there is little difference between the input and the charging voltage.
How I set to stable charging current?
Thank you.