Tool/software:
from the datasheet
"For this application, the selected coil inductance, Ls, is 11 μH and the Ls' is 16 μH with a DC resistance of 191
mΩ. Using Equation 6, the C1 resolves to 158.3 nF (with a range of 144 nF to 175 nF). For an optimum solution
of 3 capacitors in parallel, the chosen capacitors are 68 nF, 47 nF, and 39 nF for a total of 154 nF, well within the"
Is Ls' mean measured inductance?