Other Parts Discussed in Thread: BQ27Z746
Tool/software:
Hi TI team
We use inductance DCR type: 18mΩ5, max 22mΩ, adding the impedance of the line, the total impedance is expected to be 25mΩ,the current test charging efficiency is as follows:
We want to evaluate the charging efficiency standards of vbat voltage 3.3V, charging current 4.2A, VBAT 3.8V, charging current 3.75A, and VBAT 4.2V charging current 3.4A. How do calculate this。tks!