Tool/software:
Hello.
We are planning to use the LMR51606YFDBVR chip to generate 5V voltage with a maximum current of up to 300mA.
Input: DC 18 V - 42 V
(LMR51606DBVR WEBENCH IC model used for calculations).
And for inductor parameters model recommends such selection criteria.
Recommended Limits:
The dimensions of the 22uH 1.56A (or higher current) inductor are quite large. It doesn't look like it's de-rating if I reduce the max temperature.