Tool/software:
Hi Ti,
I have mutliple querry in trying to replace TPS76901HDBVT . please can you provide me the best options to evaluate.
TPS76901HDBVT replacing TPS76901SHKQ and TPS76901SHKJ devices which are available in HKJ and HKQ packages and can operate between –55°c to 210°C.
TPS76901SHKQ and TPS76901SHKJ does they have any thermal shutdown.
we are planning to change the layout and need support for 20 years. please can you provide me the product life cycle, cost and availability of TPS76901SHKQ and TPS76901SHKJ.
Please, can you let me know the thermal protection of parts TPS76901SDBVTEP, TPS76901QDBVRQ1 and TPS76901QDBVRQM3.
Our application is 10mA with temperature upto 175. What temperature the device is temperature protected and load details.
Since we are not loading the LDO to the 100mA. TPS76901QDBVRQM3 Will it support our application without change of design.
Let me your options of new design with TI for TPS76901HDBVT.