Part Number: TPSM846C23
Tool/software:
Hi,
Currently we are using TPSM846C23 part for our design. Input-5V, Output voltage-0.68V and 0.75V & Load current-70A. Requesting you to choose the alternate part for the mentioned part number with min 5- 10mV step increments (VID change), since this part is going to be used for core rails.
Also need the features with either PMBus OR I2C
Regards,
Nandhini A.