Other Parts Discussed in Thread: TPS25983,
Tool/software:
Currently, We apply Non-VIPPO for this design. Therefore, all the via will be plugged with solder mask including vias on FET SMD pads.
The picture below shows some green dots of soldermask, and it would be placed on top of SMD pads.
We have modified the soldermask of the FETs to fit via plugging treatment. However, with the pastemask design, we are confusing between 2 options:
-
OP1: Keeping the pastemask as recommended in the datasheet will lead to solder being blocked by the soldermask of the vias (green dots in the picture above), due to reducing the pastemask ratio and it maybe cause thermal issues.
-
OP2: Modifying pastemask to avoid soldermask of the vias and improve pastemask ratio.
We have 2 databases with different pastemask design:
-
Plugged_Original_Pastemask: FETs are designed with Modified soldermask for Plugged via and Original paste mask as manufacturer’s recommendation.
-
Plugged_Modified_Pastemask: FETs are designed with Modified soldermask for Plugged via and Modified paste mask to void soldermask dots and improve pastemask ratio.
DESCRIPTION |
MFG1 |
MFG1_PART |
Modified Soldermask |
Plugged_Original_Pastemask |
Plugged_Modified_Pastemask |
IC CURRENT MONITOR 5% 24VQFN | Texas Instruments | TPS259824ONRGER | ![]() |
![]() |
![]() |