Tool/software:
Hello,
We are using LM5177 in our HMI project.
Vin -> 3V-36V
Vout ->5V up to 9.4A
Schematics are attached


Could you please validate the schematic?
Is input and output capacitances suitable for the operation? (For the output side Ecap may not be placed, 22u-10V DC derating is 15u at 5V)
Also could you validate NFETS(Q4,5,6,7) NTMFS4D0N08XT1G is suitable for our design?
NFET specs are
N-Channel 80 V 119A (Tc) 107W (Tc)
Rds max -> 3.5mOhm @ 27A, 10V
Vgs(th) max -> 3.6V @ 133µA
Gate charge max -> 33 nC @ 10 V

Can the Vgs threshold and gate charge characteristics of the NFET cause issues during boost operation?
Also, what voltage does the LM5177 drive the gates of the NFETs with?
Best regards,
Egemen Aksoy