Tool/software:
Dear TI Team,
I need a DCDC converter having variable output from inverting to Non inverting in Forward direction,
i.e. Possibility of variable output voltage from -10 V to +10 V.
Please see below specs;
1. Input voltage: 15 to 20 Volts
2. Output voltage: Variable output from -10 Volt to +10 Volt
3. Power rating: nearly 100 Watts
Can you please suggest if any similar application note/ reference design of TI is available?
Thanks & Regards,
CS