Part Number: LM5045
Tool/software:
Hi Folks,
I am designing a full-bridge DC-DC converter with the following specifications:
Input Voltage: 36V - 75V
Output Voltage: 12V
Output Current: 33.33A
Output Power: 400W
Duty Cycle: 30%
Switching Frequency: 100kHz - 200kHz
Efficiency Target: 90%
I am considering using the LM5045 in the full-bridge configuration.
1. Is the LM5045 suitable for this application given the input voltage range, output power, and switching frequency?
2. Can you provide a reference schematic design for a full-bridge DC-DC converter using the LM5045?
3. What are the critical design considerations for achieving the 90% efficiency target?
4. Are there any specific layout guidelines or best practices for this application to minimize EMI and optimize performance?
5. Can you suggest me a transformer for this application?
Thank you for your time and expertise.
Sincerely,
Yashaswini M N
yashaswinimn@gyroscope.one