Tool/software:
During specific environmental tests, 60 units of TPS92692-Q1 were tested under constant damp heat conditions for a week, with a temperature of 55 degrees and a humidity of 80%. The lamps were operated at a voltage of 36V and a power of 10W continuously. Later, it was found that the output power of 2 units was abnormal, and the boost conversion failed, with the GATE output not meeting the specifications.