Tool/software:
Hi everyone,
I'm working on a design where I replaced an LM317HVK STEEL (TO-3) with an LM317S/NOPB (TO-263). I'm seeing higher-than-expected temperatures on the TO-263.
Here's the situation:
- Original Design: LM317HVK STEEL (TO-3) without a heatsink.
- New Design: LM317S/NOPB (TO-263) with 1 sq. in. of 1 oz copper on both the top and bottom layers of the PCB for heat dissipation.
- Load: 2W (Vin = 28V, Vout = 20V, Iout = 0.25A) for both designs.
- Measurements:
- TO-3 case temperature: 52°C
- TO-263 case temperature: 76°C
As I understand it, the junction temperature should be the same for both solutions, and the TO-3 package should be closer to the junction temperature (Rjc = 2.3°C/W). However, observed TO-263 temperature is significantly higher.
Appreciate if you could shed some light on be contributing to the higher temperature on the TO-263 and why does TO-3 based solution experience significantly lower temperature?