Other Parts Discussed in Thread: UCC256303, UCC256403
Tool/software:
Hello Experts ,
I am designing Isolated DC/DC with below specifications . Please suggest suitable topology and reference design if available
input voltage : 70 ~ 135V dc ( nominal : 96V )
output voltage : 14.5 V
Load current : 27 A
efficiency : 95 %
isolation : 1.5 KV
Thank you