Part Number: BQ4050
Other Parts Discussed in Thread: BQ40Z50
Tool/software:
Hi Team,
Kindly suggest the reference product or reference design available with the below details.
BMS requirements for lipo 4S 260mah.
4S LiPo Battery ( Battery Pack)
Nominal Voltage - 14.8V
Full Charge Voltage - 16.8V
Cut Off Voltage - 12V
Over Current cut-off: 600 mA after 5 sec and 1500 mA after 1 sec
Charge Current - 100mA
Individual battery protection
i. Over voltage cut-off: 4.25 + 0.1 V
ii. Over voltage Revival: 4.15 + 0.1 V
iii. Under voltage cut-off: 2.50 + 0.3 V
iv. Under voltage Revival: 3.00 + 0.3 V
Thanks in advance
Praveen