Tool/software:
Hello,
We're designing with the LMR60410. In the datasheet there are 2 over-current specifications:
- 2.6A max high side peak current limit
- 1.66A max low side valley current limit
Which value do I need to design the saturation current of the inductor?

Thank you, Keith