Tool/software:
Hi
Two USB Type C ports are applied to the system, and we request you to verify a TI solution that allows the power system of the two ports to implement the sink/source requirements as follows.
Requirements
- System Power must be available regardless of which A/B port is connected
- When A Port receives power in Sink Mode, other B Port must power the Device in Source Mode
- If the B port receives power in sink mode, the other A port must power the device in source mode
: Sink mode is 5V, 3A power supply
: Source mode is 5V, 1.5A power supply
Thanks