Part Number: TPS65262-2
Tool/software:
Hi Team,
Below are my use case in each regulator of PMIC.
Since this is battery operated product, We need accurate efficiency details. Kindly support us with the efficiency details of below listed details.
PMIC MPN: TPS65262-2RHBR
Buck 1: Vin- 7.4V, Vout- 0.9V, Iout- 1.4A
Buck 2: Vin- 7.4V, Vout- 3.3V, Iout- 570mA
Buck 3: Vin- 7.4V, Vout- 1.2V, Iout- 610mA
LDO 1: Vin- 3.3V, Vout- 1.8V, Iout- 40mA
LDO 2: Not Used
Looking forward to your response.