Tool/software:
Hi,
I noticed that there are min and max spec for VACOV. May I know why minimum and maximum value are provided?
Does the range of VACOV indicate parts to parts variation or there is another reason behind?
The max recommended operating conditions for VIN (Input voltage) is only 14V.
If I operate VBUS beyond 14V i.e. in the range of VACOV (between 14 to 14.6 V), how likely an overvoltage event being detected and buck converter stop switching immediately?
Thank you.
Vernon