Hi,
I am searching an isolated transformer with a maximal height of 4.5mm for the TPS55010. In our application the TPS55010 is supplied by 3V3 or 5V and shall generate isolated 5V with a maximum load of 150mA. The proposed Wuerth transformer's size exceeds our height constraint (see TPS55010 specification).
Marcel Sowka