Tool/software:
Hi,
Does TI have
- Dual channel of Buck converters (with Load switch functionality is better)
- Vin: 2.5V to 3.6V, or even lower than 2.5V
- Vout1: 1.2V, Vout2: 0.93V (preferably without requiring voltage divider resistors)
- Imax: Approximately 1A
- Peripheral inductor: 1µH or 0.47µH
- Size: 2000µm x 2000µm or smaller, the smaller the better, as it will be placed inside a µSD card
- Thickness: 0.4mm or less (wafer material acceptable)
Thanks!
Jeff