Tool/software:
Hello,
I'm using BQ25756 to charge a 7-cell LFP battery. At the moment I'm doing tests with a DC power supply as the input. When the input voltage is within the range of 20-27 V (and 1 A of charging current) I can hear high-frequency switching noise and the coil heats up to around 100°C. I'm using NR8040T100M as the coil so the DC current shouldn't be a problem. What can be a solution here?