Other Parts Discussed in Thread: LM5116, , , TPS2373-4EVM-758, PMP22477, TIDA-050045, TIDA-050023, PMP20859, PMP21103, PMP20878, PMP23253, PMP23287, PMP21318, TPS2372, LM70880
Tool/software:
Hello:
The customer has the following technical support requirements and needs TI's help to provide relevant isolation products and solutions,
Please provide the isolation scheme for POE++terminal (currently the non isolated method of TPS2372-4+LM5116), which requires BT power.
At present, the customer is using the LTC4291-1/LTC4292 chipset, which is suitable for applications with BT power (90W and above). We need to take a look at TI's benchmarking solution, Thanks!!!
TI's recommended solution
|
Quantity |
Manufacturer |
Manufacturer's Part Number |
Part Reference |
|
1 |
TI |
Tps23730 (Support 3 type 51W) |
|
|
1 |
|
POE++_transformer,Input:36~57v,Output:5V/6A(Supports 30W, if 50W is required, the transformer needs 5V/10A) |
|
|
1 |
|
TCMT1107 OptoCoupler |
|
|
1 |
|
TL431IDBVR |
|