Tool/software:
Hi we are designing a product where we need to drive a transformer to drive that we need 2 low side mosfet drivers with adjustable dead time control and also the mosfet should also be integrated wihin the driver below are the details of specifications. The above part no is the reference what we require but it doesn't meet other specifications so kindly see the below info.
RF Section Specification
- Input voltage range : 15 to 47.43V
- Input to output ratio : ~2
Input voltage |
15 |
25.98 |
28.06 |
30 |
39.68 |
45 |
47.43 |
output voltage |
31.62 |
54.77 |
59.16 |
63.245 |
83.66 |
94.86 |
100 |
output to input ratio |
2.108185107 |
- Isolation 500V
- Frequency : 1MHz
- Control : ??
- Dead time: Configurable
- Load/power : 500 OHM/20W max
- Brief about application
- Product is used for a skin treatment. The “Load” here is the human skin. The output voltage and power shall be delivered to human skin via a micro-needles.