Part Number: TPSM365R6
Other Parts Discussed in Thread: LMR36506, LM5166,
Tool/software:
Need a suggestion quickly on the below requirement.
DC-DC converter with integrated inductor ,with Specifications of
1. 5V output voltage
2. 300mA -500mA output current
3. 400KHz to 2MHz switching frequency
4. 10V to 65V Input Voltage range.
Worst case scenario input to voltage can be consider maximum as 45V to 55V.
Any equivalent to LM5166DRCR