Other Parts Discussed in Thread: BQ25505, TPS2121
Tool/software:
Hello TI Team,
I am looking for a single-chip power management solution that can handle multiple input power sources, charge a Li-Ion backup battery, and provide multiple output voltages while supporting communication via I2C/SPI for monitoring and control. Below are the detailed requirements:
Input Power Sources:
-
External Input Source: 5V to 20V
-
USB Input Source: 5V
-
Solar Panel Output: 2V, 0.3W (Adafruit Product Link)
-
The solar panel will be always connected, but at night it becomes unusable.
-
In such cases, either the USB input, external input, or battery backup will be used.
-
Battery Backup:
-
3.7V Li-Ion Cell, 7800mAh
-
The battery must be charged from any available input source (External/USB/Solar).
-
Built-in fuel gauging is required to monitor battery status.
Output Power Requirements:
-
12V @ 350mA
-
5V @ 2A
-
3.3V @ 2A
Control & Monitoring:
-
The power system should be monitorable and configurable via I2C or SPI communication.
Required Features:
Priority-based power selection (Auto-switching between inputs)
Efficient MPPT charging support for the solar panel (i.e: SPV1050TTR)
Battery charging management with safety features
Fuel gauging for battery monitoring
I2C/SPI communication for control & status monitoring
Can you please suggest a single-die PMIC (Power Management IC) from TI that can fulfill these requirements?
Thanks in advance!