Tool/software:
Hi
We are developing a GANFET based Buck Converter using LMG1210 IC and EPC2001C FET.
We Request you to Validate Our schematic Attached below for the same and give your feedback.
Insights about Schematic,
1. Mostly inspired from LMG1210-EVM
2. intended to be used in PWM mode
3. Highly debug Friendly
4. 0.1MHz to 10MHz PWM Frequency Range
5. 3A Max Load
6. Same supply for Buck and Control IC if VSupply < 18V
7. Different Supply for Control IC if Vsupply > 18V
8. PWM and EN signals can be 5V or 3.3V Logic levels
9. Screw Terminal to Connect External Inductors for Testing
Below is the Schematic attached