Tool/software:
We are using the BQ25622 to charge our product with the following settings:
- Charge voltage: 4.1V
- Charge current: 1.2A
- Termination current: 500mA
We conducted charge-discharge cycles under these conditions:
Condition | Charge Voltage | Charge Current | Termination Current | Device Status | SYS Load |
---|---|---|---|---|---|
Condition 0 | 4.1V | 1.2A | 500mA | Main screen (no suspend) | ~800mA |
Condition 1 | 4.1V | 1.2A | 500mA | Power on, suspend mode | <10mA |
Condition 2 | 4.1V | 1.2A | 500mA | Power off | <1mA |
Observations:
- In Condition 1 and Condition 2, charging stops at the expected 500mA termination current.
- In Condition 0 (high SYS load of ~800mA), charging stops at ~350mA or lower, instead of the configured 500mA.
Question:
What could cause this discrepancy in Condition 0, and what adjustments (e.g., register settings, external components, or firmware) can we make to ensure the termination current is consistently 500mA across all conditions?
Any insights or suggestions to resolve this issue would be greatly appreciated!