Other Parts Discussed in Thread: TPS7A02
Tool/software:
Dear TI Team,
We are currently in the final design stages of our IoT edge device and are looking for an ultra-low Iq LDO.
Our power requirements include an input voltage range of 2.5V to 5.5V, a fixed output of 3.3V, and a current rating between 500mA and 1000mA. The most critical requirement is a very low idle current (Iq).
We've encountered an issue with our current LDO. When our device enters sleep mode and the current consumption drops to 15 microamps, the LDO output rises to 3.9V instead of the regulated 3.3V. This indicates it is unable to regulate at such a low current draw.
After reviewing the TI LDO portfolio, the "TPS7A21-Q1" appears to meet our specifications. We would appreciate your expert advice on whether this part is indeed suitable for our application. Or if you recommend other options.