Other Parts Discussed in Thread: BQ25756E
Tool/software:
BQ24650-Based Battery Charging Circuit
We have designed a new PCB for a solar-powered battery charging system using the BQ24650 IC as the core charge controller. The design follows the TI datasheet recommendations closely, including the use of suggested passive and active components. Notably, we used the SI7288DP N-channel MOSFET as the system power FET.
Observed Issue
The circuit operates successfully at 12V input with no apparent failures.
However, when the input is increased to 24V, the SI7288DP MOSFET gets damaged during operation.
Design Overview
The input voltage range specified for the BQ24650 is up to 28V absolute max, with recommended operation up to 26V.
SI7288DP was chosen due to its low Rds(on) and adequate current handling.
Gate drive circuitry, power dissipation, and switching behavior were designed in accordance with application notes and layout recommendations.