Tool/software:
Hi team,
Could you please kindly let simulate the frequency response(Gain - Frequency, Phase - Frequency) of the input and outpu conditions below?
Input voltage: 3.3V
Output voltage: 1.5V
Output current: 1A
Output capacitor: GRM155R60J226ME11 x 2pcs(Need to consider DC bias which is -36.3%)
No Cff

Best regards,
Shunsuke Yamamoto