Tool/software:
To whom it may concern:
We have a design with BQ40Z50-R2 IC, and noticed the SOH is not very accurate.
|
Calibration Start |
|
Calibration End |
|
50-cycle Test Start |
|
Data Check |
|
Data Check |
|
Test Ended |
||||||||||||||
ARBIN CH |
Batt S/N |
Des Cap (mAh) |
SOH % |
FCC (mAh) |
SOH_calc % |
|
SOH % |
FCC (mAh) |
SOH_calc % |
|
SOH % |
FCC (mAh) |
SOH_calc % |
|
SOH % |
FCC (mAh) |
SOH_calc % |
|
SOH % |
FCC (mAh) |
SOH_calc % |
|
SOH % |
FCC (mAh) |
SOH_calc % |
7 |
00396 |
2900 |
97 |
2699 |
95.47% |
|
96 |
2703 |
95.61% |
|
97 |
2727 |
96.46% |
|
97 |
2727 |
96.46% |
|
97 |
2727 |
96.46% |
|
97 |
2727 |
96.46% |
9 |
00199 |
2900 |
92 |
2512 |
88.86% |
|
93 |
2557 |
90.45% |
|
94 |
2557 |
90.45% |
|
96 |
2557 |
90.45% |
|
96 |
2557 |
90.45% |
|
96 |
2727 |
96.46% |
10 |
00227 |
2900 |
93 |
2450 |
86.66% |
|
95 |
2629 |
93.00% |
|
97 |
2719 |
96.18% |
|
97 |
2734 |
96.71% |
|
97 |
2734 |
96.71% |
|
97 |
2725 |
96.39% |
|
Re-calibration Start |
|
Re-calibration Ended |
|||||||
ARBIN CH |
Batt S/N |
Des Cap (mAh) |
SOH % |
FCC (mAh) |
SOH_calc % |
|
SOH % |
FCC (mAh) |
SOH_calc % |
|
7 |
00396 |
2900 |
97 |
2728 |
96.50% |
|
94 |
2639 |
93.35% |
|
9 |
00199 |
2900 |
96 |
2728 |
96.50% |
|
96 |
2743 |
97.03% |
|
10 |
00227 |
2900 |
97 |
2721 |
96.25% |
|
97 |
2732 |
96.64% |
Back ground: This battery was only charged to 4.1V/cell, and the SREC file is based on 4.1V charge as well. The cell type is MOLI INR18650M35A.
The calibration cycle follows the TI recommended cycle: fully charged with 1250mA, rest for 2 hours; fully discharge with 0.2C (580mA), rest for 5 hours.
50 cycles test: charge and discharge between 30% and 80%; repeat for 50 cycles (about 23 cycle count in the IC). Discharge current: 500-600mA; charge current: 1250mA.
All tests were run in room temperature, 20-25 degree C.
Calibration cycle was ran before and after the "50 cycles test". The expectation is less than 1% SOH drop after the 50 cycle test. Since the cycle is very mild, we believe it should be achievable.
Sample 00396: SOH dropped 2%
Sample 00199: SOH increased 3% after the test.
Could you share some insight of this issue?
Thank you!
Chen