Tool/software:
UCC256603 HV
- In the case of “without HV startup” Can I let the HV pin OPEN? And apply a DC +16 V to the VCCP pin ?
- To realize very long term soft start, >> 25mS , can I add a clamper circuit to the FB pin. Let the clamping voltage rampup very slow, say 500mS , from 500mV~ 3.3V ?
Best
alainZ