Tool/software:
Hi, TI expert
The customer is reviewing the NDT Pulser with the following specs:
- Semiconductor wafer defect inspection
- TX frequency: 100~150MHz
- TX Vpp: 0~-250V
For frequency above 100MHz, the following components are being considered:
- eGaN FET: GS66504B (Infineon)
- FET driver (Half-bridge driver): LMG1210 (TI)
Does the above product fit the customer's specs? or can you recommend a suitable product?
Please check. Thank you.