Tool/software:
Hi Team,
Based on the configuration provided below, is LM61495T-Q1 functioning properly?
- Input voltage 20V to 30V, with a typical value of 24V.
- Output: 12V/10A
- Ta=40C
If the above input is working correctly, please provide the reference design or calculation sheet.
Additionally, could you share the total power dissipation and thermal calculations based on the same input?