Tool/software:
Hi
I am using UCC28C43 for converter Vin 200V to 640V for power rating of 15W, with transformer inductance of 720uH, switching frequency is 180kHz
Issue: When I am operating 200V gate pulses are equal, when I increase voltage to 300V pulses are alternate short and wide pulses.
I hope this issue due to high dv/dt making CS pin reaching threshold and turning off, to compensate this next pulse will be wide enough to maintain the output voltage.