Other Parts Discussed in Thread: TPS61280D
Tool/software:
Hello,
I would like to ask about the efficiency characteristics of the TPS61280E.
The specifications are as follows.
The datasheet's efficiency characteristics do not include information about the TPS61280E.
Is there any information about the efficiency characteristics of the TPS61280E?
Or, can the following specifications be met?
(Specifications)
VIN: 3.2V
VOUT: 3.45V (VSEL = High)
IOUT: 3A
Best regards,