Tool/software:
The TPSM33625 part receives a single +30VDC from our product and outputs four output voltages, of which the load currents of +4V and +3.3V are 0.6A and 0.4A, respectively. First, connect each load and apply the input voltage of +30V. After application, the power supply enters the C.C state immediately and the TPSM33625 part is damaged. We confirmed that the resistance of the 4th output pin of the part is 0ohm when measured with a DMM. We are inquiring about the cause of the damage and how to solve it after reviewing our circuit diagram, manufactured PCB photos, etc.